Pubblica i tuoi prodotti
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
Acristalia Windbreaker Retractable Glass Railing - Ascendo Series
    Acristalia

    Acristalia Windbreaker Retractable Glass Railing - Ascendo Series

    With an innovative, transparent, and functional design, the

    Extendable Railing/Windbreak protects your space while ensuring comfort and safety. It stands out for its extendable glass, whose height is adjustable and without profiles, providing a panoramic view and controlling the wind with total ease.

    Versatility for any type of business or home

    Fully customizable, the Extendable Glass Railings offer a wide range of finishes and colours. Their simple and elegant design makes it the ideal solution for any space. Moreover, thanks to their two mounting options (on the floor or on wheels, both with the option of a planter), they are the perfect complement for restaurants, hotels or homes. They can be equipped with vitrified digital printing for further customization.

    Voce di capitolato
    • Available Glass Types

      • A choice of thicknesses for the fixed part: 8 mm or 5+5 mm, in tempered or tempered-laminated glass.
      • Glass thickness for the mobile part of 6 mm tempered glass.

      Finishes and Colors

      • Over 200 colors available in the RAL chart.
      • Anodized finishes and wood effect imitations.
      • Aluminum profiles with brushed silver anodized finish.
      • Surface treatment quality standards compliance: Qualicoat, Qualanod, and Qualideco.
      • Compatible with various Acristalia systems.

      Compatible with different Acristalia systems

      The Ascendo Series is adjustable to our Acristalia Bioclimatic Pergola, Sliding roof and atlas / self-supporting fixed roof series, allowing you to create a comfortable and flexible space. Thanks to its multiple fixing options and its adjustable panel, you can adjust the height of the mobile glass to protect you from the wind without compromising the panoramic view.

      INSTALLATION
      It offers two possible mounting options:

      • Wheels
      • Floor-mounted
        Both options accept a planter.
    Specifiche tecniche
    • Rif. Unicoascendo_windbreaker_railing
    • Famiglia di prodottoGlass Railings Windbreaker
    • Gruppo di famigliaRailing
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2024-10-02
    • Numero di versione1
    Relativo a
    • Materiale principaleVetro
    • Materiale secondarioAlluminio
    • Progettato inSpagna
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectEdilizia - Parapetti e ringhiere
    • Clasificazione IFCRinghiera
    • Codice Uniclass 2015Pr_20_65_34_34
    • Descrizione Uniclass 2015Glazed enclosures
    • Codice CSI MasterFormat 201411 14 13.13
    • Titolo CSI MasterFormat 2014Portable Posts and Railings
    • Numero OmniClass23-29 13 23 15
    • Titolo OmniClassPortable Post and Railing Barriers