Pubblica i tuoi prodotti
ASSA ABLOY BG100 Airport eGate
ASSA ABLOY BG100 Airport eGate
ASSA ABLOY BG100 Airport eGate
ASSA ABLOY BG100 Airport eGate
ASSA ABLOY BG100 Airport eGate
ASSA ABLOY BG100 Airport eGate
ASSA ABLOY BG100 Airport eGate

    ASSA ABLOY BG100 Airport eGate



    Move passengers through your airport faster and with confidence. The BG100 airport eGate combines smooth flow with trusted security, from pre-security to boarding and lounge access. HID biometric and digital identity verification helps you manage high volumes while keeping every step secure. Recognized with an iF DESIGN AWARD 2026 and 2025 reddot award.

    Designed for real airport flow

    Keep people moving from pre-security and self-boarding to lounge access. Clear visual guidance and audible feedback, coupled with intuitive design, reduce hesitation and queues, even during peak hours. Fully certified to EU and US standards, ensuring safety and compliance. Suitable for escape routes.

    Trusted identity at every step

    With HID* biometric and digital identity verification, BG100 ensures accurate and reliable passenger identification throughout the journey. Integrates seamlessly with barcode readers, document readers and thermal printers so you can maintain control without slowing people down.

    *HID is a provider of trusted identity solutions and part of ASSA ABLOY

    Customizable design for any environment

    Choose colors and configurations to match the aesthetics of your airport or brand. Options like cabinet style, width and length, glass height, and accessories make it easy to customize for your unique environment.

    Recognized by leading design awards

    Great design includes how a product works. BG100 has been recognized with both the iF DESIGN AWARD 2026 and the 2025 reddot design award, two of the world's most respected design honors.

    Voce di capitolato
    • Provided complete with all essential hardware, advanced identification technologies, and extensive software offering

      Made to fit your unique space

      • Customizable passage widths, glass heights, and cabinet lengths
      • Small footprint for easy integration
      • Choice of RAL colors and Prestige décor for a refined look

      Proven technology you can rely on

      • Proven, reliable drive technology
      • HID® Barcode Reader™
      • HID® U.ARE.U™ Camera Identification
      • Certified middleware integration options

      • Power supply: 110 – 240 VAC, 50 / 60 Hz
      • Auxiliary voltage 24 VDC
      • Operating temperature +0°C to +55°C
      • Passageway width 500 mm to 1100 mm
      • Cabinet length 800 / 1000 / 1200 /1450 / 1700 mm
      • Wing heights 1000/1200 mm
      • Minimum opening/closing times 0.7 sec (depending on passageway width)
      • ADA Compliant
    Specifiche tecniche
    • Rif. Unicoassa-abloy-bg100-airport-egate
    • Famiglia di prodottoSecurity Entrance Control
    • Gruppo di famigliaby ASSA ABLOY
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2026-10-14
    • Numero di versione1
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioVetro
    • Progettato inSvezia
    • Prodotto inRepubblica Ceca
    Classificazioni
    • Categoria BIMobjectPorte - Sicurezza
    • Clasificazione IFCPorta
    • Codice ETIMEC002986
    • Nome ETIMDoor control system
    • Codice Uniclass 2015TE_10_40_10
    • Descrizione Uniclass 2015Access doors and traps
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
    Libreria prodotti BIMobject

    App di progettazione per Revit

    Carica le famiglie direttamente nel tuo modello Revit con un solo clic

    Ottieni un posto per accedere più facilmente a nuovi oggetti, archivia le tue famiglie Revit e collabora con il tuo team.

    • Segno di spuntaLavora direttamente con gli oggetti BIM accanto a Revit
    • Segno di spunta 2 GB di spazio di archiviazione cloud: archivia i tuoi contenuti Revit
    • Segno di spunta Ottieni l'LCA (A1-A3) del carbonio incorporato direttamente da Revit