Pubblica i tuoi prodotti
JLG 260MRT

JLG 260MRT

The JLG 260MRT scissor lift provides working height of 9.92m and is commonly used to work in narrow spaces where one has to move around at low level heights in order to perform various tasks safely. Manlift rental offers a wide range of well maintained JLG Scissor lifts for rent based on different customer requirements. Scissor lift is one of the most commonly used aerial work platforms which is required to work at heights safely. It is useful to perform not only various tasks such as mechanical engineering, facilities management, electrical contracting, cleaning, painting, warehousing and decorating, but also it is used in many construction and industrial installation applications. The JLG 260MRT diesel powered scissor lift is highly recommended to work outdoor at heights as it is ideal for rough terrain.
Specifiche tecniche
  • Rif. Unicojlg-260mrt-electric-scissor-lift
  • Famiglia di prodottoScissor Lifts
  • Gruppo di famigliaElectric Scissor Lift
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-03-25
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectEdilizia - Cantieri
  • Clasificazione IFCOggetto