Pubblica i tuoi prodotti
JLG 3394RT

JLG 3394RT

JLG 3394RT scissor lift is a rough terrain scissor lift offered by Manlift rental. The JLG 3394RT scissor lift provides a working height of 12.06 m. The JLG 3394RT diesel powered scissor lift is highly recommended to work outdoor at heights and new twin-pump-powered 4WD for a higher level of performance over rough terrain. MegaDeck platform option with 7.20 metres extended length for increased work space. Optional auto-leveling jacks for quicker set up. Twin-pump cross-flow drive system for outstanding terrain performance. It is useful to perform not only various tasks such as mechanical engineering, facilities management, electrical contracting, cleaning, painting, warehousing and decorating, but also it is used in many construction and industrial installation applications. Manlift offers a wide range of well maintained JLG Scissor lifts for rent based on different customer requirements.
Specifiche tecniche
  • Rif. Unicojlg-3394rt-scissor-lift
  • Famiglia di prodottoScissor Lifts
  • Gruppo di famigliaElectric Scissor Lift
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-03-21
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectEdilizia - Cantieri