Pubblica i tuoi prodotti
FEMA Grille - 5-1/2" Deep - Inverted-V Blade - Extruded Aluminum - XAV-545
Pottorff

FEMA Grille - 5-1/2" Deep - Inverted-V Blade - Extruded Aluminum - XAV-545

Aluminum Grille
Inverted V-Blade

The XAV-545 aluminum grille is designed in accordance with ICC 500 (2020), FEMA P-361 (2015) and FEMA P-320 (2014) guidelines for storm shelters and safe rooms. It offers exceptional protection against wind pressures and debris impacts produced by tornadoes and hurricanes. The XAV-545 is a UL Classified Windstorm Rated Assembly with a design pressure of 300 psf and has been impact-tested using 15-lb 2 x 4 timbers launched at 100 mph.

Voce di capitolato
  • Standard Construction

    Material: 6005A-T6 extruded aluminum.

    Frames: 5-1/2" deep x 0.25" thick (140 x 6).

    Blades: 0.16" (4) inverted V.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Flange:
    Single section: 5-1/2" (140) on jambs.
    Multiple section:
    Single section high 5-1/2" (140) on top and bottom.
    Single section wide: 5-1/2" (140) on jambs.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:
    48" x 96" (1219 x 2438)
    Multiple Section:
    Unlimited width x single section high
    Single section wide x unlimited height


    Ratings

    Free Area: 8.2 ft2 (0.76 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 680 fpm (3.45 m/s)

    Air Volume Delivered: 5577 cfm (2.63 m3/s)

    Pressure Loss: 0.17 in. wg. (41 Pa)

    Design Pressure: 300 psf (14.4 kPa)

    AMCA Certified for Water Penetration and Air Performance
    Classified as a UL Windstorm Rated Assembly

Specifiche tecniche
  • Rif. UnicoFEMA-Grille-5-1-2-Deep-Inverted-V-Blade-Extruded-Aluminum-XAV-545
  • Famiglia di prodottoHVAC
  • Gruppo di famigliaLouvers and Penthouses
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-07-16
  • Numero di versione1
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Ventilazione meccanica
  • Codice Uniclass 2015Pr_30_59_94
  • Descrizione Uniclass 2015Ventilation grilles
  • Codice CSI MasterFormat 201410 82 00
  • Titolo CSI MasterFormat 2014Grilles and Screens
  • Numero OmniClass23-33 49 23
  • Titolo OmniClassGrilles

Disponibilità Regionale

Nord America
Anguilla
Antigua e Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Costa Rica
Cuba
Curaçao
Dominica
El Salvador
Giamaica
Grenada
Groenlandia
Guadalupa
Guatemala
Haiti
Honduras
Isole BES
Isole Cayman
Isole Turks e Caicos
Isole Vergini Americane
Isole Vergini britanniche
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Repubblica Dominicana
Saint Kitts e Nevis
Saint Martin
Saint Vincent e Grenadine
Saint-Barthélemy
Saint-Pierre e Miquelon
Santa Lucia
Sint Maarten
Stati Uniti
Trinidad e Tobago