Pubblica i tuoi prodotti
900 - Adjustable Steel Heavy Duty Gym Grille
900 - Adjustable Steel Heavy Duty Gym Grille
900 - Adjustable Steel Heavy Duty Gym Grille

    900 - Adjustable Steel Heavy Duty Gym Grille

    The 900 Series Adjustable Steel Heavy Duty Gym Grille is available as a single or double deflection grille and features individually adjustable front blades, designed for demanding applications where durability is a major concern. 

    Typical Applications

    The 900 Series Adjustable Steel Heavy Duty Gym Grille is specifically designed for applications such as gymnasiums, public restrooms and heavy traffic corridors where durability is essential.

    Voce di capitolato
    • Construction Options

      • Material
        • Heavy gauge steel
      • Model
        • Single deflection (910)
        • Double deflection (920)
      • Blade Spacing
        • ½ in. (910/920)
        • ¾ in. (rear blades, 920 only)
      • Available Sizes
        • Minimum: 6 in. x 4 in.
        • Maximum (one-piece): 48 in. x 48 in.
        • Oversized construction available
      • Options
        • Mounting frame
        • Steel opposed blade damper (VCS3)
        • 0° or 45° blade lock

      Finish

      White Powder CoatB12
    Specifiche tecniche
    • Rif. Unico900-adjustable-steel-heavy-duty-gym-grille
    • Famiglia di prodottoGrilles
    • Gruppo di famigliaGrilles
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2025-05-27
    • Numero di versione1
    Classificazioni
    • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Canalizzazione
    • Classificazione IFCBocchettone
    • Codice ETIMEC010633
    • Nome ETIMDisplacement grille
    • Codice Uniclass 2015Pr_70_65_04_03
    • Descrizione Uniclass 2015Air grilles
    • Codice CSI MasterFormat 201423 37 13
    • Titolo CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Numero OmniClass23-33 49 23 13
    • Titolo OmniClassReturn Air Grilles