Pubblica i tuoi prodotti
Wooden Outdoor Gym Bar
Unisport

Wooden Outdoor Gym Bar

Article number: T.12 / 603480 (Larch)

Bar with circular handles. 

Muscle groups trained: arms and chest.

Measurements:
Length (mm): approximately 2100
Width (mm): approximately 850
Height (mm): 1050


Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.

Voce di capitolato
  • Length (mm): approximately 2100
    Width (mm): approximately 850
    Height (mm): 1050

Specifiche tecniche
  • Rif. Unicowooden-outdoor-gym-bar
  • Famiglia di prodottoOutdoor activities
  • Gruppo di famigliaOutdoor gym
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-01-22
  • Numero di versione1
Relativo a
  • Materiale principaleLegno
  • Materiale secondarioLegno
Classificazioni
  • Categoria BIMobjectSport e tempo libero - Attrezzi palestra per esterni