Pubblica i tuoi prodotti
Wooden Outdoor Gym Push-up bars
Unisport

Wooden Outdoor Gym Push-up bars


Article number: T.3-3 / 603471 (Larch)

Three bars at different heights. Muscle groups trained: arms and back.

Measurements:
Length (mm): 3480
Width (mm): 120
Height (mm): 2510


Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.

Voce di capitolato
  • Length (mm): 3480
    Width (mm): 120
    Height (mm): 2510

Specifiche tecniche
  • Rif. Unicowooden-outdoor-gym-pushup-bars
  • Famiglia di prodottoOutdoor activities
  • Gruppo di famigliaOutdoor gym
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-01-22
  • Numero di versione1
Relativo a
  • Materiale principaleLegno
  • Materiale secondarioLegno
Classificazioni
  • Categoria BIMobjectSport e tempo libero - Attrezzi palestra per esterni