製品の公開
ARDEX K 10 - Reactivatable™, High-Flow, Self-Leveling Underlayment
ARDEX K 10 - Reactivatable™, High-Flow, Self-Leveling Underlayment
    ARDEX

    ARDEX K 10 - Reactivatable™, High-Flow, Self-Leveling Underlayment

    Google翻訳”,
    Reactivatable™を選択ARDEXK10™は、反応性のある高流量のセルフレベリング下敷きで、設置前に内部のコンクリート、テラゾ、セラミックおよび採石場のタイル、エポキシコーティングシステム、およびコンクリート上の非水溶性接着剤の残留物を滑らかにするために使用されます。完成したフローリングの–グレードの上、上、または下。主な機能硬化時間が長い再活性化可能な高流量材料内部のコンクリート、テラゾ、セラミック、採石場のタイル、エポキシコーティングシステム、コンクリート上の非水溶性接着剤の残留物を滑らかにするために使用ポートランドセメントと他の水硬性セメントのブレンド最大1つまで設置/ 2インチ(12 mm)きちんとした既存の高さに合わせてテーパーを付けることができます2〜3時間で歩きます6時間後に湿気のないタイルと石を取り付け、24時間後に他のほとんどの床材を取り付けます(テクニカルデータシートの「床の取り付け」セクションを参照)詳細)ASTMC1708に準拠してテストされた標準SystemOneのみの内部使用
    仕様
    • Installation Mixing Ratio: 5.25 quarts (4.97 L) of water per 50 lb. (22.7 kg) bag Coverage: 25 sq. ft. per bag at 1/4” (2.32 sq. m at 6 mm) 50 sq. ft. per bag at 1/8’’ (4.65 sq. m at 3 mm) Coverage will vary depending on the texture of the surface being smoothed. Performance Flow Time: Up to 25 minutes Compressive Strength (ASTM C109/mod – air cure only): 4,700 psi (329 kg/sq. cm.) at 28 days Flexural Strength (ASTM C348): 1,000 psi (70 kg/sq. cm.) at 28 days Walkable: 2 to 3 hours Install Flooring: See installation of flooring section in the Technical Data VOC: 0 Packaging: 50 lb. (22.7 kg) bag Storage: Store in a cool, dry area. Do not leave bags exposed to sun. Shelf Life: 1 year, if unopened Warranty: ARDEX L.P. Standard Limited Warranty applies. Also eligible for the ARDEX/HENRY SystemOne™ warranty when used in conjunction with select HENRY® flooring adhesives.
    技術仕様
    • Unique refARDEX-K-10
    • コレクションセットSubfloor Preparation
    • コレクションSelf-Leveling Underlayment
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2019-11-07
    • エディション1
    関連
    • 設計国アメリカ合衆国
    • 製造国アメリカ合衆国
    識別情報
    • BIMobjectカテゴリ床材 - 下張り
    • IFC分類Floor
    • UNSPSC名称Carpet or rug underlays
    • UNSPSC30161719
    • Uniclass2015コードPr_35_31_06_80
    • Uniclass2015詳細Smoothing and levelling underlay compounds
    • MasterFormat 2014 コード06 16 26
    • MasterFormat 2014 タイトルUnderlayment
    • OmniClassNumber23-15 17 11 13 11 13
    • OmniClassタイトルPortland Cement Floor Underlayments
    • UniFormatIIコードB1010
    • UniFormatIIタイトルFloor Construction

    対応地域

    北米 オセアニア