製品を公開する
27522809 VAIA Five-hole bath mixer for deck mounting with diverter 220 mm
27522809 VAIA Five-hole bath mixer for deck mounting with diverter 220 mm
27522809 VAIA Five-hole bath mixer for deck mounting with diverter 220 mm
27522809 VAIA Five-hole bath mixer for deck mounting with diverter 220 mm
27522809 VAIA Five-hole bath mixer for deck mounting with diverter 220 mm
    Dornbracht

    27522809 VAIA Five-hole bath mixer for deck mounting with diverter 220 mm

    Google翻訳,
    VAIAダイバータ付きデッキ取り付け用5穴バスミキサー220mm
    仕様
    • VAIA Five-hole bath mixer for deck mounting with diverter 220 mm

      • 220 mm projection
      • complete hand shower set: normal flow
      • spout: circular, air-enriched flow
      • complete hand shower set with anti-scale system
      • automatic bath/shower diverter
      • height of mixer 347 mm
      • height up to aerator 244 mm
      • deck valve hole diameter 32 mm
      • hole diameter spout 32 mm
      • hole diameter for complete hand shower set 32 mm
      • rosette for complete hand shower set Ø 60mm
      • rosette for spout Ø 60mm
      • rosette for deck valve Ø 60mm
      • metal shower hose 1750mm with integrated anti-twist protection
      • max. flow 21.5 l/min at 3 bar flow pressure
      • max. flow for complete hand shower set 6.8 l/min

      Intrinsic protection against back flow.

      Available in chrome, platinum matt, platinum, , Dark brass matt, brushed Durabrass, Dark Platinum matt

    技術仕様
    • 固有参照番号27522809
    • 製品ファミリVaia
    • 製品グループTub faucets - Deck mounted
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2021-10-11
    • 版番号1
    関連
    • 主要素材真鍮
    • 設計国ドイツ
    • 製造国ドイツ
    • 正味重量(kg)5.77
    分類
    • BIMobjectカテゴリーサニタリー - 蛇口・混合栓
    • IFC分類サニタリーターミナル
    • ETIM コードEC010862
    • ETIM 名称Bath mixing tap
    • CSI MasterFormat 2014 コード01 52 19
    • CSI MasterFormat 2014 タイトルSanitary Facilities
    • OmniClass 番号23-31 11 00
    • OmniClass タイトルFaucets