製品の公開
Fire curtains E60 | EW30 with electric drive

Fire curtains E60 | EW30 with electric drive

Google翻訳”,

Global System社製の耐火ロールシャッターGSF KPR E60 | EW30は、内外の垂直間仕切りの開口部を密閉するために使用されます。シャッターの主な目的は、炎の延焼を60分間抑制し、ガスと熱流の拡散を30分間抑制することです。シャッターは建物内の防火区域を仕切ります。公共施設をはじめ、様々な建物に適用できます。Global System社製のシャッターGSF KPR E60 | EW30は電動駆動を採用しています。

仕様
  • FIRE RESISTANCE CLASS

    E15 - E60

    EW15 - EW30


    ADVANTAGES

    • aesthetic design
    • lightweight compact design
    • quick and easy installation
    • Declaration of Performance
    • Certificate CE
    • Environmental Declaration EPD

    FIRE CURTAIN COMPONENTS

    GSF KPR fire curtains consist of:

    • flexible curtain coat
    • system of guide rails
    • curtain housing box
    • bottom bar
    • electric drive

    The curtain is controlled by a control panel, which starts the motor and lowers the curtain when it receives a signal from a smoke detector, heat detector or fire alarm system. In the event of a power outage, the control panel is powered on an emergency basis by built-in batteries.

    OPTIONAL FEATURES

    • painting of guides and housing in any color from RAL palette
    • use category (number of working cycles) to C1
    • wind resistance up to class 3
    • installation on the layer of wool insulation (with spacers)
    • installation on a steel structure according to Global System guidelines
技術仕様
  • Unique reffire-curtains-e60-ew30-automatic
  • コレクションセットFire curtains GSF KPR E | EW
  • コレクションFire curtains GSF KPR E60 | EW30
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2022-07-04
  • エディション1
  • 高さ(Mm)2785
  • 幅(mm)2710
関連
  • 設計国ポーランド
  • 製造国ポーランド
識別情報
  • BIMobjectカテゴリドア - 防火扉・シャッター
  • IFC分類建物エレメント

対応地域

ヨーロッパ アジア