製品の公開
Fire curtains EI60 with fusible lock
Fire curtains EI60 with fusible lock
Fire curtains EI60 with fusible lock

    Fire curtains EI60 with fusible lock

    Google翻訳”,

    グローバルシステム社製の耐火ロールシャッターGSF KPRは、内外の垂直間仕切りの開口部を閉鎖するために使用されます。シャッターの主な目的は、火災の延焼とガスおよび熱の流入を60分間抑制することです。シャッターは建物内の防火区域を分離し、安全な避難を可能にします。公共施設をはじめ、様々な建物に適用できます。グローバルシステム社製の耐火ロールシャッターGSF KPR EIには、温度が約74℃に達するとシャッターを開放するヒュージブルリンクが装備されています。

    仕様
    • FIRE RESISTANCE CLASS

      EI15 - EI60

      ADVANTAGES

      • aesthetic design
      • lightweight compact design
      • quick and easy installation
      • Declaration of Performance
      • Certificate CE
      • Environmental Declaration EPD

      FIRE CURTAIN COMPONENTS

      GSF KPR fire curtains consist of:

      • flexible curtain coat
      • system of guide rails
      • curtain housing box
      • bottom bar
      • fusible lock

      In a fire curtain with a fusible lock, when a fire occurs and the temperature reaches about 74°C, the fusible lock melts, causing the door to close by gravity.

      OPTIONAL FEATURES

      • painting of guides and housing in any color from RAL palette
      • smoke tightness in class Sa4, S200
      • use category (number of working cycles) to C1
      • wind resistance up to class 3
      • installation on the layer of wool insulation (with spacers)
      • installation on a steel structure according to Global System guidelines
      • installation on a wooden structure
      • installation on steel supports
    技術仕様
    • Unique reffire-curtains-ei15-ei60-fusible-link
    • コレクションセットFire curtains GSF KPR EI
    • コレクションFire curtains GSF KPR EI60
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2022-07-05
    • エディション1
    • 高さ(Mm)2640
    • 幅(mm)2630
    関連
    • 設計国ポーランド
    • 製造国ポーランド
    識別情報
    • BIMobjectカテゴリドア - 防火扉・シャッター
    • IFC分類建物エレメント

    対応地域

    ヨーロッパ アジア