製品の公開
ULTRA SILENT Fittings
ULTRA SILENT Fittings
ULTRA SILENT Fittings
    Heliroma

    ULTRA SILENT Fittings

    Google翻訳”,

    当社のUltra Silent™シリーズは、排水システムに最適なソリューションで、最高の遮音性能を実現します。システムは3層構造のPPおよびPP-MDパイプと継手で構成されています。ジョイントは、押し込み式ソケットとエラストマーシールで作られています。

    仕様
    • The system has a sound level Lsc,A of 15dB(A) at a flow rate of 2 L/s, measured in compliance with EN 14366 and certified by the Fraunhofer Institut Für Bauphysik of Stuttgart number P-BA 20/2019e. The test was conducted using Huliot acoustic clamps.

      Fire performance rating is D-s2,d2 in compliance with EN 13501-1.

      The Ultra Silent™ System is certified by: SKZ, DiBt - Germany, DTI- Denmark, AENOR - Spain and SII – Israel. In compliance with HR 3.43, EN 14759, UNE EN 1451-1, IS 958 “Plastics piping system for soil and waste discharge (low and high temperature) within the building structure”.

      Suitable for external installation when protected from exposure to direct sunlight (for instance, by means of special UV protective coating); can be stored outside up to two years.

    技術仕様
    • Unique refultrasilent-fittings
    • コレクションセットWaste Drainage
    • コレクションULTRA SILENT System
    • タイプアッセンブリ(複数のオブジェクトで構成)
    • 公開日2025-03-14
    • エディション1
    関連
    • 主なマテリアルポリプロピレン
    • 設計国ポルトガル
    • 製造国ポルトガル
    識別情報
    • BIMobjectカテゴリ配管設備 - 排水