製品の公開
REGUPOL walkway alu
REGUPOL walkway alu
REGUPOL walkway alu
REGUPOL walkway alu
REGUPOL walkway alu
REGUPOL walkway alu
REGUPOL walkway alu
REGUPOL walkway alu
    REGUPOL

    REGUPOL walkway alu

    Google翻訳”,

    REGUPOL walkway aluは、DIN 18531および平屋根ガイドラインに準拠した、平屋根構造用の通路および保護層です。この製品は、平屋根のメンテナンス通路用に設計されており、裏面にアルミニウム三層箔を貼ったPUR結合ゴム顆粒で構成されています。アルミニウム層は、ゴムと相性の悪い防水膜と通路層の間での可塑剤の移行を防ぎます。REGUPOL walkway aluは、歩行やメンテナンス作業による機械的衝撃から防水システムを保護します。この製品は、耐圧性、弾性、微生物、経年劣化、温度変化に対する耐性を備えています。また、EN 1815に準拠した透湿性、防腐性、帯電防止性を備えています。

    REGUPOLに連絡する

    仕様
    • REGUPOL walkway alu – walkway and protection layer for flat roof constructions in accordance with DIN 18531 and German flat roof guidelines

      Material:
      PUR-bonded rubber granulate with aluminium triplex foil on the underside

      Function:

      • Protection of waterproofing membranes against mechanical impact caused by foot traffic and maintenance work
      • Prevention of plasticiser migration between non rubber-compatible waterproofing membranes and the walkway layer

      Fire performance:

      • General Building Authority Test Certificate P-MPA-E-21-507
      • Classified as BROOF (t1) according to DIN EN 13501-5
      • Tested according to DIN CEN/TS 1187
      • Classified as “hard roofing”

      Properties:

      • Pressure-resistant
      • Permanently elastic
      • Temperature-resistant
      • Resistant to ageing
      • Water-permeable
      • Rot-proof
      • Highly slip-resistant
      • Largely resistant to acids and alkalis
      • Antistatic according to EN 1815
      • Relatively low tare weight

      Installation:

      • Easy installation

      Standards:

      • DIN 18531
      • DIN EN 13501-5
      • DIN CEN/TS 1187
    技術仕様
    • Unique refregupol-walkway-alu
    • 公開日2026-08-24
    • エディション1
    関連
    • 設計国ドイツ
    • 製造国ドイツ
    識別情報
    • BIMobjectカテゴリ建設 - 屋根