製品の公開
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
Pergola P 190 _ Duplex 4 columns
    Saxun

    Pergola P 190 _ Duplex 4 columns

    Google翻訳”,

    日焼け止めシステム「Saxun」モデル P-190 Bioclimatic Pergola 4 列。

    仕様
    • Bioclimatic pergola type sun protection system, "Saxun" model P-190 Bioclimatic Pergola, made up of 187x40mm model P-190 extruded aluminum adjustable slats, finished at the ends with aluminum end caps, stainless steel pivoting axis, and anti-friction plastic bushing allowing the slat to turn from 0º to 135º using an extruded aluminum drive plate and a 24 Vcc mechanical motor, with IP 67 protection. All are mounted on extruded aluminum structures composed of "Saxun" model P 300 x 50 mm beams (x3) and 150 x 150 mm model P-150 columns. Including perimeter gutter for water extraction via columns, LED lighting and wireless drive system.

    技術仕様
    • Unique refpergola-p-190-duplex-4-columnas
    • コレクションセットsolar protection
    • コレクションModular Bioclimatic Pergola
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2022-03-23
    • エディション1
    • 高さ(Mm)300
    • 幅(mm)360
    • 奥行き(mm)500
    関連
    • 主なマテリアルアルミニウム
    • 副マテリアルスチール
    識別情報
    • BIMobjectカテゴリ建設 - 遮光システム
    • IFC分類オブジェクト
    • Uniclass2015コードSs_25_50_45
    • Uniclass2015詳細Louvre and shading systems
    • MasterFormat 2014 コード10 71 13
    • MasterFormat 2014 タイトルExterior Sun Control Devices
    • OmniClassNumber23-17 21 11 11 13
    • OmniClassタイトルLouvered Canopies
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
    5つ星のうち3.8 3.8 (6)