제품 게시
Aliro Single Rail 712mm
Aliro Single Rail 712mm
Aliro Single Rail 712mm
Aliro Single Rail 712mm
Aliro Single Rail 712mm
    ABI Interiors

    Aliro Single Rail 712mm

    Constructed from 316 stainless steel, our wall-mounted Aliro Single Rail combines reliable support with highly durable, anti-corrosive qualities.

    This assisted living grab rail is specifically designed for residential home modifications.

    기술 사양
    • 특징 참조Aliro-Single-Rail-712mm
    • 제품군Grab Rails
    • 제품분류Aliro
    • 유형개체 (단일 개체)
    • 게시일2025-02-24
    • 에디션 넘버1
    • 높이(mm)32
    • 너비(mm)712
    • 깊이(mm)87
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)2.26
    분류
    • BIMobject 카테고리위생 - 욕실 설비 시스템
    • IFC 분류난간
    • Uniclass 2015 코드Pr_25_30_36_84
    • Uniclass 2015 설명Stainless steel handrails
    • OmniClass 번호23-25 45 11 25 15
    • OmniClass 제목Physically Challenged Toilet Grab Bars