제품 게시
Elysian Sensor Commercial Pull-Out Kitchen Mixer
Elysian Sensor Commercial Pull-Out Kitchen Mixer
Elysian Sensor Commercial Pull-Out Kitchen Mixer
Elysian Sensor Commercial Pull-Out Kitchen Mixer
Elysian Sensor Commercial Pull-Out Kitchen Mixer
Elysian Sensor Commercial Pull-Out Kitchen Mixer
Elysian Sensor Commercial Pull-Out Kitchen Mixer
    ABI Interiors

    Elysian Sensor Commercial Pull-Out Kitchen Mixer

    Hygiene and energy efficiency should be key priorities in the kitchen. Our innovative Elysian Sensor Commercial Pull-Out Mixer has been designed for effortless touch-free functionality. It is operated with an easily adjustable infrared sensor and has a 30-second cut-off safety feature which also improves water efficiency.

    This all-in-one kitchen mixer comes complete with a pull-out mixer and a 360-degree swivel spout function.

    기술 사양
    • 특징 참조elysian-sensor-commercial-pull-out-kitchen-mixer
    • 제품군Sensor Tapware
    • 제품분류Elysian
    • 유형개체 (단일 개체)
    • 게시일2024-02-07
    • 에디션 넘버1
    • 높이(mm)388
    • 너비(mm)54
    • 깊이(mm)220
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)3.7
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류플로우 제어기
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-31 11 15 11
    • OmniClass 제목Sink Cartridge Faucets