제품 게시
Hartley Single Farmhouse Fireclay Sink
Hartley Single Farmhouse Fireclay Sink
Hartley Single Farmhouse Fireclay Sink
Hartley Single Farmhouse Fireclay Sink
Hartley Single Farmhouse Fireclay Sink
Hartley Single Farmhouse Fireclay Sink
    ABI Interiors

    Hartley Single Farmhouse Fireclay Sink

    Constructed from highly durable fireclay, the spacious Hartley Large Single Farmhouse Sink has a satin black finish. It can be either under-mounted or top-mounted, depending on preference.

    The sink is designed specifically to suit larger kitchen spaces.

    기술 사양
    • 특징 참조hartley-single-farmhouse-fireclay-sink
    • 제품군Kitchen Sinks
    • 제품분류Hartley
    • 유형개체 (단일 개체)
    • 게시일2025-02-24
    • 에디션 넘버1
    • 높이(mm)252
    • 너비(mm)828
    • 깊이(mm)450
    관련성
    • 주 재료Fireclay
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)47.5
    분류
    • BIMobject 카테고리주방 - 싱크
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96_45
    • Uniclass 2015 설명Kitchen sinks
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks