제품 게시
Sola Small Outdoor Sink
Sola Small Outdoor Sink
Sola Small Outdoor Sink
Sola Small Outdoor Sink
Sola Small Outdoor Sink
    ABI Interiors

    Sola Small Outdoor Sink

    The Sola Small Outdoor Sink is a compact evolution of our signature Sola Outdoor Sink, featuring a slim, sophisticated profile ideal for small outdoor spaces. Crafted from highly durable marine-grade 316 stainless steel, this product offers exceptional resistance to corrosion, making it ideal for outdoor environments.

    Built with WaterSense Acoustic Cushions, this sink ensures quieter use. Its adaptable design supports both top-mount and under-mount installations. The spacious interior fits our Sola Colander Insert accessory, making it ideal for food preparation and entertaining.

    Please Note:
    Depending on environmental conditions, placing ice directly into the sink may cause condensation to form on the underside. We recommend storing ice in the Colander Insert for optimal use to minimise potential condensation issues.

    기술 사양
    • 특징 참조sola-small-outdoor-sink
    • 제품군Kitchen Sinks
    • 제품분류Sola
    • 유형개체 (단일 개체)
    • 게시일2025-09-26
    • 에디션 넘버1
    • 높이(mm)205
    • 너비(mm)220
    • 깊이(mm)440
    관련성
    • 주 재료Stainless steel 316
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)9.6
    분류
    • BIMobject 카테고리주방 - 싱크
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 11
    • OmniClass 제목Single Sinks