제품 게시
Kingsley Hand Towel Holder
Kingsley Hand Towel Holder
Kingsley Hand Towel Holder
Kingsley Hand Towel Holder
Kingsley Hand Towel Holder
    ABI Interiors

    Kingsley Hand Towel Holder

    Sometimes minor bathroom accessories make all the difference. With its elegant curves and flourishes, the Kingsley Hand Towel Holder provides excellent hanging convenience, while enriching the aesthetics of your bathroom. Its solid brass construction also guarantees long-lasting durability.

    This premium product has been specially designed to complement the stunning refinement seen across our entire Kingsley Provincial range.

    기술 사양
    • 특징 참조kingsley-hand-towel-holder
    • 제품군Towel Rails
    • 제품분류Kingsley
    • 유형개체 (단일 개체)
    • 게시일2024-03-14
    • 에디션 넘버1
    • 높이(mm)165
    • 너비(mm)210
    • 깊이(mm)77
    관련성
    • 주 재료놋쇠
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.55
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_20_76_90
    • Uniclass 2015 설명Towel rails
    • OmniClass 번호23-31 25 25
    • OmniClass 제목Towel Bars