제품 게시
Nesso hand Shower
Nesso hand Shower
Nesso hand Shower
Nesso hand Shower
Nesso hand Shower
Nesso hand Shower
    ABI Interiors

    Nesso hand Shower

    Crafted from durable 304 stainless steel, the Nesso Hand Shower has a rounded rectangular profile with subtle contours for a modern, sophisticated look.

    It utilises a direct water jet system to ensure effective water usage and minimal overspray. Small, rubberised outlets minimise vibration and project water precisely and consistently.

    기술 사양
    • 특징 참조nesso-hand-shower
    • 제품군Showers
    • 제품분류Nesso
    • 유형개체 (단일 개체)
    • 게시일2026-03-17
    • 에디션 넘버1
    • 높이(mm)227
    • 너비(mm)40
    • 깊이(mm)24
    관련성
    • 주 재료Stainless steel 304
    • 설계국가오스트레일리아
    • 제조국가중국
    • 순 중량(Kg)0.3
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • OmniClass 번호23-31 17 19
    • OmniClass 제목Shower Head Fixtures