제품 게시
AXOR ShowerSolution 300/300 1jet wall chrome
AXOR ShowerSolution 300/300 1jet wall chrome
    AXOR

    AXOR ShowerSolution 300/300 1jet wall chrome

    AXOR ShowerSolutions Overhead shower 300/300 1jet with shower arm
    사양
    • Surfaces: - 35314000 Chrome - 35314020 Polished Chrome - 35314130 Polished Bronze - 35314140 Brushed Bronze - 35314250 Brushed Gold Optic - 35314260 Brushed Chrome - 35314300 Polished Red Gold - 35314310 Brushed Red Gold - 35314330 Polished Black Chrome - 35314340 Brushed Black Chrome - 35314800 Stainless Steel Optic - 35314820 Brushed Nickel - 35314830 Polished Nickel - 35314930 Polished Brass - 35314950 Brushed Brass - 35314990 Polished Gold Optic Specification: • consists of: overhead shower, shower arm • shower head size: 300 x 300 mm • spray type: PowderRain • dynamic spray nozzles move out while using • material spray disc: metal • shower arm length 450 mm • maximum flow rate at 3 bar: 18,2 l/min • flow rate PowderRain spray (at 3 bar): 18,2 l/min • function from: 13,5 l/min • minimum flow pressure: 2 bar • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: wall • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    기술 사양
    • 특징 참조35314000
    • 제품군AXOR ShowerSolutions
    • 제품분류Overhead showers
    • 유형개체 (단일 개체)
    • 게시일2019-04-01
    • 에디션 넘버1
    • 높이(mm)131
    • 너비(mm)300
    • 깊이(mm)600
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)8
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC011383
    • ETIM 이름Shower head
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    유럽 아시아