제품 게시
AXOR One Overhead shower 75 1jet EcoSmart with shower arm
AXOR One Overhead shower 75 1jet EcoSmart with shower arm
    AXOR

    AXOR One Overhead shower 75 1jet EcoSmart with shower arm

    AXOR One Overhead shower 75 1jet EcoSmart with shower arm
    사양
    • Surfaces: - 48490700 Matt White - 48490000 Chrome - 48490670 Matt Black - 48490340 Brushed Black Chrome - 48490950 Brushed Brass - 48490990 Polished Gold Optic - 48490250 Brushed Gold Optic - 48490140 Brushed Bronze - 48490300 Polished Red Gold - 48490310 Brushed Red Gold - 48490820 Brushed Nickel - 48490800 Stainless Steel Optic - 48490330 Polished Black Chrome - 48490020 Polished Chrome - 48490260 Brushed Chrome - 48490830 Polished Nickel - 48490130 Polished Bronze - 48490930 Polished Brass Specification: • consists of: overhead shower, shower arm • shower head size: 73 mm • spray type: PowderRain • projection 116 mm • ball-joint: overhead shower angle adjustable • material spray disc: metal • shower arm length 85 mm • maximum flow rate at 3 bar: 8,7 l/min • flow rate PowderRain spray (at 3 bar): 8,7 l/min • function from: 6,3 l/min • minimum flow pressure: 1 bar • overhead shower removable for cleaning • installation: wall • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    기술 사양
    • 특징 참조48490XXX
    • 제품군AXOR One
    • 제품분류Overhead showers
    • 유형개체 (단일 개체)
    • 게시일2022-09-28
    • 에디션 넘버1
    • 높이(mm)128
    • 너비(mm)73
    • 깊이(mm)143
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)580
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC011383
    • ETIM 이름Shower head
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures