제품 게시
Threaded Ceiling Kit

Threaded Ceiling Kit

Used to suspend Cable Runway from the ceiling. Material is steel, finished with Gold over zinc plating.

Kit consists of:

  • (1) ceiling support bracket
  • (1) either 3/8-16 x 6’, 5/8-11 x 6’, M10 x 2M or M16 x 2M threaded rod
  • (1) runway support bracket
  • (4) either 3/8-16, 5/8-11, M10 or M16 hex nuts


기술 사양
  • 특징 참조cpi-threaded_ceiling_kit
  • 제품군Cable Trays and Horizontal Racks
  • 제품분류Cable Pathway
  • 유형개체 (단일 개체)
  • 게시일2014-12-18
  • 에디션 넘버1
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류분배 요소
  • Uniclass 2015 코드EF_70_30
  • Uniclass 2015 설명Electricity distribution and transmission
  • CSI 마스터 형식 2014 코드26 01 10
  • CSI 마스터 형식 2014 제목Operation and Maintenance of Medium-Voltage Electrical Distribution
  • OmniClass 번호23-35 31 00
  • OmniClass 제목Electrical Power Distribution Devices
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution