제품 게시
RSP - Remote Sensor Panel
Chromalox

RSP - Remote Sensor Panel

The Chromalox RSP - Remote Sensor Panel greatly reduces installation costs as it facilitates the monitoring of 1 - 252 heat trace temperature sensor inputs within a single enclosure. The RSP is a completely integrated package and it works seamlessly with the Chromalox IntelliTrace ITLS/ITAS heat trace control panels in either ordinary or hazardous areas. The RSP communicates with the base panel via a single, twisted-pair wire return or via a wirelessly transmitted signal. Multiple RSP modules may be linked together for added convenience. The RSP comes standard with NEMA 4 Painted Steel, NEMA 4X Fiberglass, or NEMA 4X 304 SS wall mounted enclosure for Ordinary or Hazardous (Class I, Division 2) Areas, DIN rail mounted components, wired communication connection to the ITAS/ITLS Heat Trace Control Panel, Power-On lamp. In addition, enclosure heaters for either ordinary or Class I, Division 2 areas as well as wireless communication between the RSP and base ITAS or ITLS control panels are available options.
기술 사양
  • 특징 참조chromalox-rsp-remote-sensor-panel
  • 제품군Industrial
  • 제품분류Remote Sensor Panel
  • 유형개체 (단일 개체)
  • 게시일2018-10-05
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - Controls
  • ETIM 코드EG000026
  • ETIM 이름Sensors
  • CSI 마스터 형식 2014 코드40 41 00
  • CSI 마스터 형식 2014 제목Process Piping and Equipment Heat Tracing
  • OmniClass 번호23-27 13 11
  • OmniClass 제목Internal Climate Monitoring and Control Panel