제품 게시
RTES End Seal Kit : DL Commercial Connection Accessories
Chromalox

RTES End Seal Kit : DL Commercial Connection Accessories

RTES End Seal Fitting is a NEMA 4X rated enclosure designed to terminate all Chromalox Rapid Trace Heating Cables. This model provides waterproof cable entry for one cable, enclosure support and a waterproof corrosion resistant enclosure. The fitting has two different curved mounting surfaces.

One side has a 1-1/2" radius curved surface that provides stable support on pipes with a diameter of 3" or more. The other side has a 1/2" radius curved surface which permits a better fit on smaller pipes. In addition, this side also has four “feet” for installation on flat surfaces.

사양
    • End Seal Kit
    • Use With: CPR, CPM, and CZH
    • NEMA 4X Enclosure
    • Fits All Pipe Sizes
    • Mounting Feet for Installing on Flat Surfaces
    • Stainless Steel Hardware
    • Corrosion & Weather Resistant Ryton® Construction
    • Third-party certifications: UL Listed, CSA, FM
기술 사양
  • 특징 참조chromalox-rtes-end-seal-kit
  • 제품군Commercial
  • 제품분류Heat Trace Connection Kits
  • 유형개체 (단일 개체)
  • 게시일2020-10-29
  • 에디션 넘버1
관련성
  • 주 재료유리 섬유 고분자 복합체 강화
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류배전
  • UNSPSC 이름Electrical controls and accessories
  • UNSPSC 코드391215
  • Uniclass 2015 코드Pr_80_77_28_08
  • Uniclass 2015 설명Cable junction boxes
  • CSI 마스터 형식 2014 코드22 05 33
  • CSI 마스터 형식 2014 제목Heat Tracing for Plumbing Piping
  • OmniClass 번호23-35 33 15
  • OmniClass 제목Electrical Junction Boxes
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution