제품 게시
RTPC Power Connection Kit : DL Commercial Connection Accessories
Chromalox

RTPC Power Connection Kit : DL Commercial Connection Accessories

RTPC Power Connection Box is a NEMA 4X rated junction box designed to connect all Chromalox Rapid Trace Heating Cables to customer supplied power wiring. This kit provides waterproof cable entry for up to three cables, enclosure support, terminal block and a waterproof, corrosion resistant wiring enclosure with an opening to accept a 3/4" conduit hub (Chromalox CCH-2 or equal). A pipe strap (Chromalox PS or equal) is required to attach this model to a pipe.

사양
    • Power Connection Kit
    • Use With: CPR, CPM, and CZH
    • NEMA 4X Enclosures
    • Cable Entry for 1 cable
    • 3/4" Conduit Hub Opening
    • Stainless Steel Hardware
    • Corrosion & Weather Resistant Ryton® Construction
    • Third-party certifications: UL Listed, CSA, FM
기술 사양
  • 특징 참조chromalox-rtpc-power-connection-kit
  • 제품군Commercial
  • 제품분류Heat Trace Connection Kits
  • 유형개체 (단일 개체)
  • 게시일2020-10-29
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류배전
  • UNSPSC 이름Electrical controls and accessories
  • UNSPSC 코드391215
  • Uniclass 2015 코드Pr_80_77_28_08
  • Uniclass 2015 설명Cable junction boxes
  • CSI 마스터 형식 2014 코드22 05 33
  • CSI 마스터 형식 2014 제목Heat Tracing for Plumbing Piping
  • OmniClass 번호23-35 33 15
  • OmniClass 제목Electrical Junction Boxes
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution