제품 게시
SSK Single Entry Sealing Kit
SSK Single Entry Sealing Kit
    Chromalox

    SSK Single Entry Sealing Kit

    This kit provides water resistant cable entry for one cable, water-resistant and corrosion-resistant pipe support to bring the cable outside the insulation for easy connection to power. A pipe strap (PS Series) is required to attach this model to a pipe. A small pipe adapter is available for pipe sizes less than 1-1/2". Customer supplied junction box required.

    † Approved for CSA Class I, Div. 2 groups A, B, C & D and Class II, Div. 2, Groups F, G when junction box that is used is NEMA 4X rated and certified by appropriate third party agency for use for that application and hazardous locations rating (Div. 2)

    Kit Includes:

    • 1 Compression fitting
    • 1 Locknut
    • 1 Silicone termination boots
    • 1 Pipe standoff
    • 1 O-ring
    • 1 Self-regulating cable grommet
    • 1 Constant wattage cable grommet
    • 2 Uninsulated butt splice 14-16 AWG
    • 2 Insulated butt splice 14-16 AWG

    사양
      • Use With: SRL, SRP, SRM/E, CWM, SRF, HWM
      • Fits All Pipe Sizes
      • Mounts Above the Insulation for Easy Access
      • Third-party certifications: CSA, FM

    기술 사양
    • 특징 참조chromalox-ssk-single-entry-sealing-kit
    • 제품군Industrial
    • 제품분류Heat Trace Connection Kits
    • 유형개체 (단일 개체)
    • 게시일2018-10-05
    • 에디션 넘버1
    • 높이(인치)4.13
    • 너비(inches)2.75
    • 깊이(inches)2.25
    관련성
    • 주 재료유리 섬유 고분자 복합체 강화
    • 설계국가미국
    • 제조국가미국
    • 순 중량(Lbs)1
    분류
    • BIMobject 카테고리전기 - 분배
    • IFC 분류정션 박스
    • UNSPSC 이름Electrical cable and accessories
    • UNSPSC 코드261216
    • Uniclass 2015 코드Pr_65_72_97_27
    • Uniclass 2015 설명Electrical connection boxes
    • CSI 마스터 형식 2014 코드40 41 00
    • CSI 마스터 형식 2014 제목Process Piping and Equipment Heat Tracing
    • OmniClass 번호23-35 33 15
    • OmniClass 제목Electrical Junction Boxes
    • CSI 단일 형식 II 코드D5010
    • CSI 단일 형식 II 제목Electrical Service and Distribution