제품 게시
GlassFit CC-780
GlassFit CC-780
GlassFit CC-780
GlassFit CC-780
GlassFit CC-780
    Comenza

    GlassFit CC-780

    The new glass railing system with floor clamp incorporates the Level 3D device which has the capacity to supersede irregularities of an uneven floor while maintaining desirable aesthetics.

    Designed according to the different Technical Building Codes for use in private spaces such as homes, hotel balconies and residential flats or as a pool enclosure. Load test of 0.8 kN certified by Applus.

    This system brings together the differential values of the Comenza brand:

    • Design. The design of the CC-780 system is characterized by being innovative, minimalist and elegant, in line with modern day architecture.
    • Safety. Guaranteed safety of the client, complying with all technical requirements of a legal and regulatory nature. We test our systems in our laboratory according to international standards and accredited certifiers.
    • Easy installation. In accordance with our commitment to guarantee simple, fast and economical assemblies, the new GlassFit CC-780 system incorporates Slot 180 and Level 3D leveling devices that allow perfect alignment with the installed glass.
    사양
    • Regulation

      • Spain CTE-Private (0,8 kN/m)
    기술 사양
    • 특징 참조CC-780
    • 제품군GlassFit
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2020-02-05
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료유리
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • Uniclass 2015 코드Ss_25_15_60_05
    • Uniclass 2015 설명Balustrade and guarding systems
    • CSI 마스터 형식 2014 코드05 52 00
    • CSI 마스터 형식 2014 제목Metal Railings
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing