제품 게시
GlassFit CC-800
GlassFit CC-800
GlassFit CC-800
GlassFit CC-800
GlassFit CC-800
GlassFit CC-800
GlassFit CC-800
    Comenza

    GlassFit CC-800

    The new GlassFit CC-800 glass railing floor clamp system is the ideal solution for designers who require robust railings with a clean and stylish design.

    Designed to make assembly and installation tasks as easy as possible, this innovative system allows the anchors to be spaced from 600 to 850 mm, reducing installation times and facilitating quick and economical execution.

    This railing system resists corrosion from humid and saline environments and is ideal for both public and private projects.

    • Design. The new GlassFit CC-800 clamp has a clean design with soft corners that gives the aesthetics of the property a modern and elegant image. The increased distance between anchor points allows the user to enjoy full visibility of the landscape.
    • Safety. Its resistance, rigidity and solidity values are the highest of all clamp railing systems, and it has been designed in accordance with international safety standards.
    • Easy Installation. The technology built into the system facilitates a quick and flawless installation without the need to drill into the glass. The SLOT 180 and LEVEL 3D devices allow the glass panels to be correctly levelled and aligned. This leads to increased efficiency regarding fitting and therefore the costs of the project are reduced.
    사양
    • Regulation

      • Spain CTE-Swimming pools (0,5 kN/m)
      • Spain CTE-Private (0,8 kN/m)
      • Spain CTE-Public (1,6 kN/m)
    기술 사양
    • 특징 참조CC-800
    • 제품군GlassFit
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2021-05-05
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료유리
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • Uniclass 2015 코드Ss_25_15_60_05
    • Uniclass 2015 설명Balustrade and guarding systems
    • CSI 마스터 형식 2014 코드05 52 00
    • CSI 마스터 형식 2014 제목Metal Railings
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing