제품 게시
DucoScreen Front 95
DUCO

DucoScreen Front 95

Large glass units are very common in new buildings, but are also increasingly used in renovation projects. In new buildings, a lot of attention is paid to an insulation level that must meet legally defined requirements. But also in renovations, we see that insulation is too often addressed without taking efficient shading into account. However, a combination of both - insulation and shading - is essential to prevent overheating.

사양
    • Compact storm-proof awnings
    • Suitable for both renovation and new construction: passive and low-energy houses
    • Very large fabric dimensions of up to 3300 mm
    • Invisible installation in the cavity or in front of the facade as surface-mounted unit
    • Easy installation and maintenance
기술 사양
  • 특징 참조ducoscreen-front-95
  • 제품군Textile Sun Control
  • 제품분류Screens Without Ventilation
  • 유형건축 자재
  • 게시일2023-02-13
  • 에디션 넘버1
  • 높이(mm)95
  • 너비(mm)6000
  • 깊이(mm)110
관련성
  • 주 재료알루미늄
  • 부 재료직물
  • 설계국가벨기에
  • 제조국가벨기에
분류
  • BIMobject 카테고리창 - 블라인드
  • IFC 분류건축물 구성요소
  • ETIM 코드EG020100
  • ETIM 이름Building - Finishing materials
  • Uniclass 2015 코드Pr_30_59_07_72
  • Uniclass 2015 설명Roller blinds

지역 가용성

유럽