제품 게시
Awning Blind - photovoltaic blinds
Awning Blind - photovoltaic blinds
Awning Blind - photovoltaic blinds
Awning Blind - photovoltaic blinds
Awning Blind - photovoltaic blinds
    Enerlind

    Awning Blind - photovoltaic blinds

    EnergyBlinds are blinds with integrated photovoltaic technology, allowing users to generate their own energy and developers to maximize building surfaces. Since we spend most of the day away from home, traditional solar panels often lead to wasted surplus energy. With automation or the retractable version, windows can be used for self-consumption, turning them into a source of energy efficiency. At a lower cost than solar panels, making a clear win win.

    사양
    • The awning type allows to enjoy light and power generation. Can be easily installed on any type of window as a monoblock system. With a power output of around 110W/m² and priced bellow standard solar instalations, it is the most cost-effective solution to maximize building space.

    기술 사양
    • 특징 참조energy-awning-blinds-photovoltaic-blinds
    • 제품군Photovoltaic blinds
    • 제품분류Photovoltaic blinds
    • 유형개체 (단일 개체)
    • 게시일2024-10-24
    • 에디션 넘버1
    관련성
    • 주 재료Photovoltaic (PV) Cell
    • 부 재료PVC
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리창 - 블라인드
    • IFC 분류창
    • ETIM 코드EC002449
    • ETIM 이름Wall connection blind for wall duct
    • Uniclass 2015 코드Pr_30_59_07
    • Uniclass 2015 설명Blinds and shading devices
    • OmniClass 번호23-35 11 17 12
    • OmniClass 제목Photoelectric Panel