제품 게시
PIR Insulated board Euroaislante  Bituminous
Europerfil

PIR Insulated board Euroaislante Bituminous

PIR Insulated board Euroaislante Bituminous faced with bituminous compound on upper side and mineral coating on fiberglass on below side.Application: thermal insulation for buildings in warm flat roofs under membrane waterproofing systems for new or refurbishment deck roofing.
사양
  • PIR Insulated board Euroaislante Bituminous has a rigid thermoset polyisocyanurate (PIR) insulation core, faced with bituminous compound on upper side and mineral coating on fiberglass on below side.Application: thermal insulatrion for buildings in warm flat roofs under membrane waterproofing systems for new or refurbishment deck roofing. CE marking according EN 13165. Fire reaction according Euroclasses (value in final use application) B-s2,d0 (Thk. < 80 mm).
기술 사양
  • 특징 참조euroaislante_pir_bituminous
  • 제품군PIR Insulated board
  • 제품분류Thermal insulation
  • 유형개체 (단일 개체)
  • 게시일2020-01-28
  • 에디션 넘버1
관련성
  • 주 재료폴리카보네이트 PIR
  • 부 재료Bitumen
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 자재 - 단열
  • IFC 분류건축물 구성요소