제품 게시
PIR Insulated board Euroaislante Fiberglass
Europerfil

PIR Insulated board Euroaislante Fiberglass

PIR Insulated board Euroaislante Fiberglass has a rigid thermoset polyisocyanurate (PIR) insulation core, faced with fiberglass on both sides. Application: thermal insulation for buildings in warm flat roofs under membrane waterproofing systems for new or refurbishment deck roofing.
사양
  • PIR Insulated board Euroaislante Fiberglass has a rigid thermoset polyisocyanurate (PIR) insulation core, faced with fiberglass on both sides. Application: thermal insulatrion for buildings in warm flat roofs under membrane waterproofing systems for new or refurbishment deck roofing. CE marking according EN 13165. Fire reaction according Euroclasses (value in final use application) B-s2,d0 (Thk. < 80 mm).
기술 사양
  • 특징 참조euroaislante_pir_fiberglass
  • 제품군PIR Insulated board
  • 제품분류Thermal insulation
  • 유형개체 (단일 개체)
  • 게시일2020-01-28
  • 에디션 넘버1
관련성
  • 주 재료폴리카보네이트 PIR
  • 부 재료섬유 유리
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 자재 - 단열
  • IFC 분류건축물 구성요소