제품 게시
Kugelgarn Resista® & Resista COLORpunkt® High Performance Carpet
Kugelgarn Resista® & Resista COLORpunkt® High Performance Carpet
    Fabromont AG

    Kugelgarn Resista® & Resista COLORpunkt® High Performance Carpet

    Resista was Fabromont's first Kugelgarn® covering that was 100% suitable for commercial use thanks to its composition and is still one of the most successful products in this sector today. The durable flooring also offers advantages in acoustics and is often used in offices, schools, and other highly frequented areas. 

    Fabromont AG에 문의하기

    사양
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, flame retardant with CE- and VKF certificate. Direction-free, suitable for use in damp locations, with flame-extinguishing layer. A pile layer of 60% polyamide and 40% polypropylene, a three-layer structure with the special fire protection layer in the middle. Medium spherical structure. Wear class 33 and comfort value LC 2 (“good”). Resista® is also available in a conductive option (in addition to the standard antistatic version), as self-laying modules, as self-laying sheeting, as acoustic flooring or as Quickstep® stair covering. 15 colour schemes.
    기술 사양
    • 특징 참조kugelgarn-resista-resista-color-punkt
    • 제품군Flooring
    • 제품분류Carpets
    • 유형개체 (단일 개체)
    • 게시일2025-07-09
    • 에디션 넘버1
    • 너비(mm)2000
    • 깊이(mm)5.5
    관련성
    • 주 재료폴리아미드
    • 부 재료폴리프로필렌
    • 제조국가스위스
    분류
    • BIMobject 카테고리바닥재 - 카펫

    지역 가용성

    유럽 아시아 북미