제품 게시
COUNTERTOP WASHBASIN PRIME PR-201/09
Goman

COUNTERTOP WASHBASIN PRIME PR-201/09

countertop washbasin Prime in matt white Politek with fixing kit to shelf
사양
  • countertop washbasin Prime without overflow in white politek with matt finish, complete with 40 mm fixing kit to the shelf. politek is a material made from the mixture of calcium carbonate and polyester resin. the surface is covered with a layer of gelcoat which has excellent characteristics of hardness and resistance to stains. complies with european standard EN14688. dimensions mm 650 (l) x 385 (p) x 140 (h). type Goman code PR-201/09
기술 사양
  • 특징 참조PR-201-09
  • 제품군Wash basins
  • 제품분류Support
  • 유형개체 (단일 개체)
  • 게시일2019-10-23
  • 에디션 넘버1
관련성
  • 주 재료폴리에스테르 수지
  • 부 재료금속
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류별도 액세서리
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815