제품 게시
SAFETY HANDLE LEX-XM60/94
SAFETY HANDLE LEX-XM60/94
SAFETY HANDLE LEX-XM60/94
    Goman

    SAFETY HANDLE LEX-XM60/94

    linear safety handle cm. 60 - Leonardo Deluxe chrome inox series
    사양
    • linear safety handle series Leonardo Deluxe, made with stainless steel aisi304, tube Ø32x1,5 mm, coated with galvanic chrome and anti-wear material epoxy polyester (color white RAL9016: antibacterial properties of silver salts bio-goman) and chrome attacks on wall and joints, with: screw countersunk union Ø10, plates for fixing wall in stainless steel 304, with 6 holes, rosettes stainless steel aisi 430 "vandal-proof" function. dimensions mm 600 (l) x 75 (h) x 87 (p). CE medical device, guarantee 10 years. load capacity 150kg. type Goman Leonardo Deluxe code LEX-XM60/94
    기술 사양
    • 특징 참조LEX-XM60-94
    • 제품군Supporting bars
    • 제품분류LEX
    • 유형개체 (단일 개체)
    • 게시일2019-09-03
    • 에디션 넘버1
    • 높이(mm)75
    • 너비(mm)600
    • 깊이(mm)87
    관련성
    • 주 재료스테인레스강
    • 부 재료크롬
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)1.3
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류별도 액세서리
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815