제품 게시
Hollow Clay Infill Block, 20 cm

Hollow Clay Infill Block, 20 cm

The PROCERAN ceramic roof system covers the thicknesses of 13 cm, 17 cm, 20 cm, 22 cm and 25 cm, which facilitates the execution of an important range of forging thicknesses, where its mechanical characteristics and its weight, lower than that of other solutions, impact strongly on structural calculations, which leads to significant material and labor savings in the results of these calculations.
기술 사양
  • 특징 참조bovedilla-20
  • 제품군Floor slabs
  • 제품분류Bovedillas
  • 유형개체 (단일 개체)
  • 게시일2018-09-11
  • 에디션 넘버1
  • 높이(mm)197
  • 너비(mm)240
  • 깊이(mm)620
관련성
  • 주 재료도기
  • 설계국가스페인
  • 제조국가스페인
  • 순 중량(Kg)10.5
분류
  • BIMobject 카테고리건축 - 데크, 슬래브 및 바닥
  • IFC 분류슬라브
  • UNSPSC 이름Ceramic blocks
  • UNSPSC 코드30131504
  • Uniclass 2015 코드Pr_20_93_52_14
  • Uniclass 2015 설명Clay blocks
  • OmniClass 번호23-13 21 00
  • OmniClass 제목Blocks and Bricks
  • CSI 단일 형식 II 코드B1010
  • CSI 단일 형식 II 제목Floor Construction