제품 게시
Sweden-Electrical enclosures golf
Sweden-Electrical enclosures golf
Sweden-Electrical enclosures golf
    Hager

    Sweden-Electrical enclosures golf

    GOLF Golf Enclosure overview: Enclosure range for residential and functional buildings and devices up to 63 A, available from 4 up to 72 Modules in colour RAL 9010, for stationary flush, hollow wall-and surface mounted installations with breakouts for cable-entries. Turn able by 180° with universal usable plain/transparent doors provided to apply a lock system. Unbreakable door hinges on right or left position for changeable door position, cover fixation close by screw 90° clockwise. Golf Enclosure Flush Enclosure range, colour RAL 9010, for stationary flush-mounted installations with breakouts for cable-entries inside a turn able wall-box by 180°, removeable sliders and build-in depth of 72mm, universal usable plain/transparent doors provided to apply a lock system. Unbreakable door hinges on right or left position for changeable door position, cover fixation close by screw 90° clockwise. Golf Enclosure Hollow wall Enclosure range, colour RAL 9010, for stationary hollow wall-mounted installations with breakouts for cable-entries inside a turn able wall-box by 180° and removeable sliders, universal usable plain/transparent doors provided to apply a lock system. Unbreakable door hinges on right or left position for changeable door position, cover fixation and hollow wall fixation by screw 90° clockwise. Golf Enclosure Surface Enclosure range, colour RAL 9010, for stationary surface-mounted installations with breakouts for cable-entries, turn able 180° and with universal usable plain/transparent doors provided to apply a lock system. Unbreakable door hinges on right or left position, cover fixation close able by screw 90° clockwise.
    기술 사양
    • 특징 참조SE-golf_enclosures
    • 제품군Portfolio Sweden
    • 제품분류SE-Enclosures
    • 유형개체 (단일 개체)
    • 게시일2022-09-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전기 - 분배
    • ETIM 코드EC000214
    • ETIM 이름Small distribution board