제품 게시
UK-Electrical enclosures Type A
Hager

UK-Electrical enclosures Type A

Typ.A_SP&N

SP&N Distribution Boards

Characteristics:

  • SP&N distribution boards are available from 4-28 outgoing ways. The range comes with a choice of either 100A 2 pole switch disconnector 63A, 30mA 2 pole RCCB Type A or 100A 30mA 2 pole RCCB Type A, or a range of split load versions.
  • Conform to BS EN 61439-3. lnA = 63A/100A, lnC=63A, Icc=10kA.
  • Cable Sizes: 100A: 50mm2, 63A: 16mm2.
  • Ample wiring space, with provision to accept RCBO’s.
  • Full complement of earth and neutral terminal bars to accept up to 16mm2 cable.
  • Suitable for cable entry on all sides and back.
기술 사양
  • 특징 참조UK-type-A_enclosures
  • 제품군Portfolio United Kingdom
  • 제품분류UK-Enclosures
  • 유형개체 (단일 개체)
  • 게시일2022-07-18
  • 에디션 넘버1
분류
  • BIMobject 카테고리전기 - 분배
  • ETIM 코드EC000214
  • ETIM 이름Small distribution board