제품 게시
HB1475 310mm Offset Flush Pull

HB1475 310mm Offset Flush Pull

Designed to compliment the existing range of Halliday and Baillie Flush Pulls, the new larger HB1475 responds to the increasing size of interior doors.

The HB1475 pulls have not only a larger format, but a deeper internal grip along one side perfect for bi-folding, hnge or pivot door sets, or where large, heavy sliders need extra finger grip to pull the door. For a standard sliding door grip the companion HB1470 Flush Pull keeps a seamless look across a project.

Due to the additional grip along one edge of the flush pull, all bi-fold/pivot grip flush pulls are handed and need to be orders as left hand or right hand versions.

(Shown with an HB680 End Pull – Flush Pulls sold separately)

Minimum Door Thickness Required: 33mm if used back to back with no end pull, 42mm if used back to back with an HB680 End Pull as pictured.

사양
  • Material: Solid brass

    Flush pulls : 310mm x 50mm x 15mm

    Suitable for timber or larger aluminum doors. HB1410 timber fixing kit not required on aluminum doors.

    For finish options please see our current finishes sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.

    Flush pulls are designed to be mounted with the body within the thickness of the door, and the face plate on the door surface – total projection is 2mm. Fully recessed mounting is possible on timber doors with the appropriate door thickness. Using glue, epoxy or silicone products etc to secure flush pulls to the door is not required or recommended for installation, and may void warrantee.


    Available Finishes
    Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
기술 사양
  • 특징 참조hb-1475-310mm-offset-flush-pull
  • 제품군Sliding Door Hardware
  • 제품분류Flush Pulls
  • 유형개체 (단일 개체)
  • 게시일2023-04-26
  • 에디션 넘버1
분류
  • BIMobject 카테고리문 - Hardware