제품 게시
HB1830 Key Locking Flush Bolt (Round Throw)
HB1830 Key Locking Flush Bolt (Round Throw)
HB1830 Key Locking Flush Bolt (Round Throw)

    HB1830 Key Locking Flush Bolt (Round Throw)

    The HB 1830 is a larger key locking version of the HB 1810 & 1820 Flush Bolts. This bolt is able to be key locked with a standard euro cylinder providing additional security for sliding doors and windows.

    To accommodate a standard euro cylinder the body of the HB 1830 is significantly larger than its HB 1810 & 1820 counterparts. The bolt weighs approximately 1.3kgs and is ideally suited to large scale solid timber doors of at least 42mm thickness. Bolts are milled from solid brass, and incorporate a tension adjusting mechanism with ball bearing detents for smooth operation.

    Bolts can be mounted to the top or bottom of doors depending on door detail. The cylinder position however will not change and therefore if the bolt is mounted to the top of the door the cylinder will appear ‘upside down’.

    사양
    • Please note that these bolts are not designed to be used as both handle and bolt and we recommend using with an additional flush pull (please see the HB660, HB665, or HB668 for matching width options).

      Ships with fixing kits and includes a standard 3pin Euro cylinder that sits flush with the face of the bolt (21mm from centre of cam to edge). Available in round bolt end only. Extension kits available separately.

      Note : please check dimension drawing for suitability with your track system.

      For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.

      Glue, epoxy, silicone products etc are not required or recommended for installation, and may void warrantee.


      Available Finishes
      Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
    기술 사양
    • 특징 참조hb1830-key-locking-flush-bolt-round-throw
    • 제품군Hinge, Pivot and Bi-fold Door Hardware
    • 제품분류Locks, Deadbolts and Bolts
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - Hardware