제품 게시
HB2010 Sliding Door Mortice Lock 30mm Backset
HB2010 Sliding Door Mortice Lock 30mm Backset
HB2010 Sliding Door Mortice Lock 30mm Backset

    HB2010 Sliding Door Mortice Lock 30mm Backset

    Designed for use as a stand alone lock in narrow stile sliding doors, or with your choice of handles, on timber or aluminum.

    The HB2010 PZW is a narrow 30mm backset sliding door lock that can be used in the standard manner, or where two large sliding doors pass across each other.

    The HB2010 with two prong locking claws is specifically designed for sliding doors, however the sister lock, the HB2015 utilises the same case dimensions but with a deadbolt suitable for hinge, bi-fold, or pivot doors.

    Material: Diecast zinc and brass

    Backset: 30mm

    Case Depth: 42mm from inside face plate.

    사양
    • For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.


      Available Finishes
      Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
    기술 사양
    • 특징 참조hb2010-sliding-door-mortice-lock-30mm-backset
    • 제품군Sliding Door Hardware
    • 제품분류Locks and Sliding Lock Sets
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - Hardware