제품 게시
HB2050 Adjustable Roller Mortice Lock
HB2050 Adjustable Roller Mortice Lock
HB2050 Adjustable Roller Mortice Lock

    HB2050 Adjustable Roller Mortice Lock

    The largest of the Halliday + Baillie stand alone mortice locks, the HB 2050, combines a fully adjustable roller ball catch with a high security dead bolt. Designed specifically for use on hinge and pivot doors where pull handles are used rather than a lever handle, the roller ball allows for door control even when unlocked and can be used with any standard Euro cylinder escutcheon. For ultimate flexibility pull handles, door furniture and cylinders are sold separately, enabling you to mix and match to your projects aesthetic.

    The roller ball is milled from 316 marine grade stainless steel, with double adjustment screws. The top screw adjusts the tension and pressure of the roller ball, with the bottom screw adjusting the projection of the roller from the lock body. Irrespective of the door detail the roller ball is designed to firmly seat in the strike plate no matter what the situation.

    사양
    • The high security bolt is a double action 20mm length throw with integrated tungsten carbide pins. Known for it’s superior hardness and scratch resistance the pins will hold the bolt secure even under sustained force.

      Material : Diecast Zinc, Brass, 316 Stainless Steel

      Dimensions (faceplate) : 215mm x 24mm Dimensions (case) : 165mm x 85mm Backset : 55mm

      Minimum door thickness : 35mm Suitable for timber and aluminium doors, or steel doors with an integrated lock box.

      Available in powder coat finishes (EBA, EDB, EFW, EMB, WHT) brushed nickel (BN), black chrome (KC), and satin chrome (SC) as standard finishes. Other finishes maybe available for custom order only for bulk projects.

      Please note: Strike plates ordered seperately. Extended strike plates are available in specific lengths on request at an additional cost. Rebated strike plates are also available. A dual action strike plate is available for swing through doors. For full strike information please see separate data sheets.


      Available Finishes
      Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
    기술 사양
    • 특징 참조hb2050-adjustable-roller-ball-lock-55mm-backset
    • 제품군Sliding Door Hardware
    • 제품분류Locks and Sliding Lock Sets
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리문 - Hardware