제품 게시
HB510 Stainless Steel "T" Stair Rail Bracket
HB510 Stainless Steel "T" Stair Rail Bracket

    HB510 Stainless Steel "T" Stair Rail Bracket

    The Halliday + Baillie HB510 “T” Stair Rail Bracket is designed for round profile wooden balustrades and cast/milled in 316 Stainless Steel.

    Includes all fasteners including anchor for concrete, masonry or wood framed plasterboard walls. Epoxy not included.

    Material: 316 marine grade stainless steel only in bead blasted finish. No other finishes available.

    Suitable for: Interior and exterior and marine applications where corrosion resistance is required.

    Minimum suggested spacing : 600mm
    Maximum suggested spacing : 800mm.

    사양
    • Please note that while brackets are kept in stock, orders over 30 units may incur an additional lead time.

      Please enquire about bulk pricing for orders over 50 units.


      Available Finishes
      Brushed Stainless Steel
    기술 사양
    • 특징 참조hb510-stainless-steel-stair-rail-bracket
    • 제품군Stair Hardware
    • 제품분류Stair Brackets
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간