제품 게시
HB526 Stainless Steel Stair Rail Bracket With Light Wiring Capability
HB526 Stainless Steel Stair Rail Bracket With Light Wiring Capability
HB526 Stainless Steel Stair Rail Bracket With Light Wiring Capability

    HB526 Stainless Steel Stair Rail Bracket With Light Wiring Capability

    The Halliday + Baillie HB 526 has been developed from the HB 530 Bracket and incorporates a channel allowing for 12 volt wiring to connect to LED lighting strips.

    Like its aluminium counterparts (the HB525 and HB527) these bracket comes in wired and non-wired versions with the robustness of 316 stainless steel. For the non-wired counterpart please see the HB 528 as not all brackets in a run will require lighting capacity. Includes all fasteners including anchor for concrete, masonry or wood framed plasterboard walls. Epoxy not included.

    Please note cannot be used with glass fixing kits.

    사양
    • Material : 316 marine grade stainless steel only. No other finishes available.

      Minimum suggested spacing : 600mm
      Maximum suggested spacing : 800mm

      Please note that while brackets are kept in stock, orders over 30 units may incur an additional lead time.

      Please enquire about bulk pricing for orders over 50 units.


      Available Finishes
      Brushed Stainless Steel
    기술 사양
    • 특징 참조hb526-stainless-steel-bracket-with-light-wiring-capability
    • 제품군Stair Hardware
    • 제품분류Stair Brackets
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간