제품 게시
Rainfinity Basic set for Showerpipe 360 1jet for concealed installation
Rainfinity Basic set for Showerpipe 360 1jet for concealed installation
    hansgrohe

    Rainfinity Basic set for Showerpipe 360 1jet for concealed installation

    Rainfinity Basic set for showerpipe 360 1jet for concealed installation
    사양
    • Surfaces: - 26840180 n.a. Specification: • suitable for Showerpipe 360 1jet for concealed installation • connection dimension: G ½ • no additional maintenance opening required • sound-decoupled installation • The position of the connections is given, thus easy installation • easy mounting
    기술 사양
    • 특징 참조26840180
    • 제품군Concealed Basic set bath/shower mixers
    • 제품분류Rainfinity
    • 유형개체 (단일 개체)
    • 게시일2022-11-23
    • 에디션 넘버1
    • 높이(mm)66
    • 너비(mm)299
    • 깊이(mm)92
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)679
    분류
    • BIMobject 카테고리위생 - 욕실 설비 시스템
    • IFC 분류위생 터미널
    • UNSPSC 이름Plumbing fixtures
    • UNSPSC 코드3018
    • Uniclass 2015 코드Pr_40_20
    • Uniclass 2015 설명Sanitary fittings and accessories
    • CSI 마스터 형식 2014 코드01 52 19
    • CSI 마스터 형식 2014 제목Sanitary Facilities
    • OmniClass 번호23-27 31 29 11
    • OmniClass 제목Manual Mixing Valves
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures