제품 게시
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
    Haulotte

    HS 15-18 E PRO - Electric rough terrain scissors - MEWP

    ELECTRIC ROUGH TERRAIN SCISSOR LIFT

    • HIGH PERFORMANCE & ROUGH TERRAIN  CAPACITIES  

      > Platform capacity of 750 kg 

      > Oscillating axle delivers  excellent ground adherence 

      > Drive axle with manual locking  rear differential increases  ground traction 

      • FULL ELECTRIC DRIVE 

      > Silent & clean operations 

      > Versatile use: outdoor / indoor 

      > Smooth & proportional  movements 

      • MAINTENANCE AND  SERVICE-ORIENTED 

      > Activ’Screen: on-board  configuration & diagnostic  interface 

      > Easy access to components 

      > Haulotte Activ’Energy  Management takes care of  your battery  

      • EXTENDED DUTY CYCLES 

      > Multiple charging modes  including optional  accelerated charge 

      > Optional & removable,  low fuel consumption  Range Extender (Stage 5)

      사양
        • STANDARD EQUIPMENTS 

        > Front oscillating axle - 6° 

        > 4 wheel drive 

        > Mechanical axle with manual locking rear differential  > Outriggers with centralized or individual controls > Dual platform extensions 

        > Two drop bar entries  

        > Folding handrails 

        • OPTIONS AND ACCESSORIES

        >Range Extender (5.5 kW - Stage 5)

        > Cold & arctic weather kits

        > Non marking tires

        > Material handling rack

        > AC power to platform plug (110 / 230 V)

        > Double swing gate entries

        > XL platform with dual extensions (7.4 m)

        > Platform lighting

        > Work light

        > Automatic battery water-filling system

        > Accelerated charger (380 V)

        > Scissors stack protection

        > Telematics holder & predisposition

        > Telematics solutions

      기술 사양
      • 특징 참조hs-15-18-e-pro
      • 제품군Scissor Lifts
      • 제품분류HS
      • 유형개체 (단일 개체)
      • 게시일2021-11-17
      • 에디션 넘버1
      관련성
      • 주 재료철
      • 설계국가프랑스
      분류
      • BIMobject 카테고리건축 - Aerial Equipment
      • IFC 분류객체
      • Uniclass 2015 코드TE_30_30_60_60
      • Uniclass 2015 설명Scissor lifts
      • CSI 마스터 형식 2014 코드14 83 16
      • CSI 마스터 형식 2014 제목Scissor Lift Platforms
      • OmniClass 번호23-23 13 11 19 15
      • OmniClass 제목Scissor Platform Lifts
      • CSI 단일 형식 II 코드G
      • CSI 단일 형식 II 제목SITEWORK