제품 게시
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
Diana carpet and rug
    Rols Carpets

    Diana carpet and rug

    Diana is a collection of carpets that uses classics from our brand: herringbone and greek key. Woven with natural wool on our traditional Wilton looms, it has a heavy-duty use classification making it ideal for any indoor area where it is to be used. Available in 6 contemporary colors.
    사양
    • - Diana carpet / made-to-measure rug - Woven on Wilton loom with loop surface - Composition: Wool - Total Weight Approx.: ± 2,730 g/m² - Maximum Width: Up to 4 Meters Product certifications: - Moderate commercial use with class of use 23, 33 (EN 1307) - BFls1 fire-resistant certification (EN 13501-1) - Suitable for use with underfloor heating (TOG 1.55) - Sustainability: Meets the standards for LEED-certified (EQC 4.3) and BREEAM buildings
    기술 사양
    • 특징 참조diana_carpet_rug
    • 제품군Diana
    • 제품분류Carpets and Rugs
    • 유형개체 (단일 개체)
    • 게시일2024-04-24
    • 에디션 넘버1
    관련성
    • 주 재료양털
    • 부 재료직물
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리바닥재 - 카펫
    • IFC 분류Floor
    • Uniclass 2015 코드Pr_35_57_11
    • Uniclass 2015 설명Carpets, carpet tiles, coverings, underlays and mats
    • OmniClass 번호23-15 17 17
    • OmniClass 제목Carpet Flooring