제품 게시
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
Noa carpet and rug
    Rols Carpets

    Noa carpet and rug

    Noa is a collection of fine looped wool rugs that evoke a rustic style, bringing charm to any space. Available in 6 colorful shades in natural tones.
    사양
    • - Noa carpet / made-to-measure rug - Manufactured on a 5/32′ tufting machine with loop surface - Composition: Wool with mothproof treatment - Total Weight Approx.: ± 2,650 g/m² - Maximum Width: Up to 4 Meters Product Certifications: - Moderate commercial use with use class 23, 33 (EN 1307) - Fire certification BFls1 (EN 13501-1) - Suitable for use with underfloor heating (TOG 1.27) - Anti-static behavior (ISO 6356) - Sustainability: Meets standards for LEED-certified buildings (EQC 4.3) and BREEAM
    기술 사양
    • 특징 참조noa_carpet_rug
    • 제품군Noa
    • 제품분류Carpets and Rugs
    • 유형개체 (단일 개체)
    • 게시일2024-05-31
    • 에디션 넘버1
    관련성
    • 주 재료양털
    • 부 재료직물
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리바닥재 - 카펫
    • IFC 분류Floor
    • Uniclass 2015 코드Pr_35_57_11
    • Uniclass 2015 설명Carpets, carpet tiles, coverings, underlays and mats
    • OmniClass 번호23-15 17 17
    • OmniClass 제목Carpet Flooring